IESNA:LM-63-2002
[TEST]P1295689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3D1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]869
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
6011.5 5960.5 5810.3 5594.9 5330.6 5042.1 4720.7 4366 3952.2 3542.1
3113.3 2657 2201.3 1815.4 1446.4 1141.6 901.1 710.8 571.1 464.5
381.2 318.7 266 221.2 184.5 153.2 100.2 69 42.5 29.2
18.7 12.9 8.8 6.1 4.1 2 1 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0 0
0 0
